This structure contains the parameters for the sha204m_nonce function.
#include <sha204_command_marshaling.h>
Data Fields | |
uint8_t | mode |
what TempKey should be loaded with More... | |
uint8_t * | num_in |
pointer to 20 bytes of input or 32 bytes of pass-through data More... | |
uint8_t * | rx_buffer |
pointer to receive buffer More... | |
uint8_t * | tx_buffer |
pointer to send buffer More... | |
uint8_t sha204_nonce_parameters::mode |
what TempKey should be loaded with
Referenced by sha204m_nonce().
uint8_t* sha204_nonce_parameters::num_in |
pointer to 20 bytes of input or 32 bytes of pass-through data
Referenced by sha204m_nonce().
uint8_t* sha204_nonce_parameters::rx_buffer |
pointer to receive buffer
Referenced by sha204m_nonce().
uint8_t* sha204_nonce_parameters::tx_buffer |
pointer to send buffer
Referenced by sha204m_nonce().