This structure contains the parameters for the sha204m_random function.
#include <sha204_command_marshaling.h>
Data Fields | |
uint8_t | mode |
true if existing EEPROM seed should be used More... | |
uint8_t * | rx_buffer |
pointer to receive buffer More... | |
uint8_t * | tx_buffer |
pointer to send buffer More... | |
uint8_t sha204_random_parameters::mode |
true if existing EEPROM seed should be used
Referenced by main(), and sha204m_random().
uint8_t* sha204_random_parameters::rx_buffer |
pointer to receive buffer
Referenced by main(), and sha204m_random().
uint8_t* sha204_random_parameters::tx_buffer |
pointer to send buffer
Referenced by main(), and sha204m_random().