This structure contains the parameters for the sha204c_send_and_receive function.
#include <sha204_comm.h>
Data Fields | |
uint8_t | poll_delay |
how long to wait before polling for response-ready More... | |
uint8_t | poll_timeout |
how long to poll before timing out More... | |
uint8_t * | rx_buffer |
pointer to receive buffer More... | |
uint8_t | rx_size |
size of receive buffer More... | |
uint8_t * | tx_buffer |
pointer to send buffer More... | |
uint8_t sha204_send_and_receive_parameters::poll_delay |
how long to wait before polling for response-ready
Referenced by sha204c_send_and_receive(), and sha204m_execute().
uint8_t sha204_send_and_receive_parameters::poll_timeout |
how long to poll before timing out
Referenced by sha204c_send_and_receive(), and sha204m_execute().
uint8_t* sha204_send_and_receive_parameters::rx_buffer |
pointer to receive buffer
Referenced by sha204c_send_and_receive().
uint8_t sha204_send_and_receive_parameters::rx_size |
size of receive buffer
Referenced by sha204c_send_and_receive(), sha204m_execute(), sha204m_nonce(), and sha204m_read().
uint8_t* sha204_send_and_receive_parameters::tx_buffer |
pointer to send buffer
Referenced by sha204c_send_and_receive(), sha204m_check_mac(), sha204m_derive_key(), sha204m_dev_rev(), sha204m_execute(), sha204m_gen_dig(), sha204m_hmac(), sha204m_lock(), sha204m_mac(), sha204m_nonce(), sha204m_pause(), sha204m_random(), sha204m_read(), sha204m_update_extra(), and sha204m_write().