Microchip® Advanced Software Framework

sha204_update_extra_parameters Struct Reference

This structure contains the parameters for the sha204m_update_extra function.

#include <sha204_command_marshaling.h>

Data Fields

uint8_t mode
 config byte address = 84 + mode (0 or 1) More...
 
uint8_t new_value
 value to write More...
 
uint8_t * rx_buffer
 pointer to receive buffer More...
 
uint8_t * tx_buffer
 pointer to send buffer More...
 

uint8_t sha204_update_extra_parameters::mode

config byte address = 84 + mode (0 or 1)

Referenced by sha204m_update_extra().

uint8_t sha204_update_extra_parameters::new_value

value to write

Referenced by sha204m_update_extra().

uint8_t* sha204_update_extra_parameters::rx_buffer

pointer to receive buffer

Referenced by sha204m_update_extra().

uint8_t* sha204_update_extra_parameters::tx_buffer

pointer to send buffer

Referenced by sha204m_update_extra().