Polled SPI device definition.
#include <usart_spi.h>
Data Fields | |
port_pin_t | id |
Board specific select id. More... | |
port_pin_t usart_spi_device::id |
Board specific select id.
Referenced by hx8347a_interface_init(), ili9341_interface_init(), ssd1306_interface_init(), ssd1306_write_command(), ssd1306_write_data(), st7565r_interface_init(), st7565r_write_command(), st7565r_write_data(), usart_spi_deselect_device(), and usart_spi_select_device().