Microchip® Advanced Software Framework

usart_spi_options Struct Reference

Input parameters when initializing SPI master mode.

#include <usart.h>

Data Fields

uint32_t baudrate
 Set baud rate of the USART in SPI mode. More...
 
uint8_t data_order
 
uint8_t spimode
 SPI transmission mode. More...
 

uint32_t usart_spi_options::baudrate

Set baud rate of the USART in SPI mode.

Referenced by usart_init_spi(), and usart_spi_setup_device().

uint8_t usart_spi_options::data_order
uint8_t usart_spi_options::spimode

SPI transmission mode.

Referenced by usart_init_spi(), and usart_spi_setup_device().