Microchip® Advanced Software Framework

wdt.c File Reference

AVR XMEGA WatchDog Timer driver.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "ccp.h"
#include "wdt.h"

Functions

void wdt_disable (void)
 Disable Watchdog. More...
 
bool wdt_disable_window_mode (void)
 Disable Watchdog window mode without changing period settings. More...
 
void wdt_enable (void)
 Enable Watchdog. More...
 
bool wdt_enable_window_mode (void)
 Enable Watchdog window mode. More...
 
void wdt_reset_mcu (void)
 Reset MCU via Watchdog. More...
 
void wdt_set_timeout_period (enum wdt_timeout_period_t to_period)
 Set Watchdog timeout period. More...
 
bool wdt_set_window_period (enum wdt_window_period_t win_period)
 Set Watchdog window period. More...