Chip-specific reset cause functions.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Chip-specific reset causes | |
#define | CHIP_RESET_CAUSE_EXTRST RST_EXTRF_bm |
#define | CHIP_RESET_CAUSE_BOD_IO RST_BORF_bm |
#define | CHIP_RESET_CAUSE_BOD_CPU RST_BORF_bm |
#define | CHIP_RESET_CAUSE_OCD RST_PDIRF_bm |
#define | CHIP_RESET_CAUSE_POR RST_PORF_bm |
#define | CHIP_RESET_CAUSE_SOFT RST_SRF_bm |
#define | CHIP_RESET_CAUSE_SPIKE RST_SDRF_bm |
#define | CHIP_RESET_CAUSE_WDT RST_WDRF_bm |
Typedefs | |
typedef uint8_t | reset_cause_t |
Chip-specific reset cause type capable of holding all chip reset causes. More... | |
Functions | |
Management | |
static reset_cause_t | reset_cause_get_causes (void) |
Get all reset causes. More... | |
static void | reset_cause_clear_causes (reset_cause_t causes) |
Clear a bit-mask of reset causes. More... | |
static void | reset_do_soft_reset (void) |
Perform a software reset of the device. More... | |