Microchip® Advanced Software Framework

host_mass_storage_task.c File Reference
#include "conf_usb.h"
#include "board.h"
#include "usb_drv.h"
#include "usb_host_enum.h"
#include "usb_host_task.h"
#include "host_mem.h"
#include "ctrl_access.h"
#include "navigation.h"
#include "host_mass_storage_task.h"
#include "ai_usb_ms.h"

Functions

void host_mass_storage_task (void)
 This function manages the host mass-storage task. More...
 
void host_mass_storage_task_init (void)
 This function initializes the host mass-storage task. More...
 

Variables

static const char log_ms_dev_connected [] = "Mass-storage device connected\r\n"
 
volatile bool ms_connected
 
volatile bool ms_new_device_connected
 

void host_mass_storage_task_init ( void  )

This function initializes the host mass-storage task.

References host_mass_storage_task(), ms_connected, and ms_new_device_connected.

const char log_ms_dev_connected[] = "Mass-storage device connected\r\n"
static

Referenced by host_mass_storage_task().

volatile bool ms_new_device_connected