API driver for DM9161A PHY component.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ETH_PHY_MAX_ADDR 31 |
#define | ETH_PHY_RETRY_MAX 1000000 |
#define | ETH_PHY_TIMEOUT 10 |
Functions | |
uint8_t | ethernet_phy_auto_negotiate (Emac *p_emac, uint8_t uc_phy_addr) |
Issue an auto negotiation of the PHY. More... | |
static uint8_t | ethernet_phy_find_valid (Emac *p_emac, uint8_t uc_phy_addr, uint8_t addrStart) |
Find a valid PHY Address ( from addrStart to 31 ). More... | |
uint8_t | ethernet_phy_init (Emac *p_emac, uint8_t uc_phy_addr, uint32_t mck) |
Perform a HW initialization to the PHY ( via RSTC ) and set up clocks. More... | |
uint8_t | ethernet_phy_reset (Emac *p_emac, uint8_t uc_phy_addr) |
Issue a SW reset to reset all registers of the PHY. More... | |
uint8_t | ethernet_phy_set_link (Emac *p_emac, uint8_t uc_phy_addr, uint8_t uc_apply_setting_flag) |
Get the Link & speed settings, and automatically set up the EMAC with the settings. More... | |