Microchip® Advanced Software Framework

lwip/raw_http_basic_example/network/ethernet.c File Reference

Ethernet management for the lwIP Raw HTTP basic example.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <string.h>
#include "board.h"
#include "ethernet.h"
#include "timer_mgt.h"
#include "lwip/sys.h"
#include "lwip/api.h"
#include "lwip/tcp.h"
#include "lwip/tcpip.h"
#include "lwip/memp.h"
#include "lwip/dhcp.h"
#include "lwip/dns.h"
#include "lwip/stats.h"
#include "lwip/init.h"
#include "lwip/ip_frag.h"
#include "lwip/inet.h"
#include "lwip/tcp_impl.h"
#include "netif/etharp.h"

Data Structures

struct  timers_info
 

Typedefs

typedef struct timers_info timers_info_t
 

Functions

static void ethernet_configure_interface (void)
 Configure network interface driver. More...
 
void ethernet_task (void)
 Process incoming ethernet frames, then update timers. More...
 
void init_ethernet (void)
 Initialize the lwIP TCP/IP stack with the network interface driver. More...
 
void status_callback (struct netif *netif)
 Callback function used to print the given IP address when the link is up. More...
 
static void timers_update (void)
 Timer management function. More...
 

Variables

struct netif gs_net_if
 
static timers_info_t gs_timers_table []
 

typedef struct timers_info timers_info_t

static void ethernet_configure_interface ( void  )
static
void ethernet_task ( void  )

Process incoming ethernet frames, then update timers.

References ethernetif_input(), gs_net_if, and timers_update().

Referenced by main().

void init_ethernet ( void  )

Initialize the lwIP TCP/IP stack with the network interface driver.

Initialize the ethernet interface.

References ethernet_configure_interface(), lwip_init(), and sys_init_timing().

Referenced by main().

void status_callback ( struct netif netif)

Callback function used to print the given IP address when the link is up.

Status callback used to print address given by DHCP.

Parameters
netifThe network interface instance.

Referenced by ethernet_configure_interface().

static void timers_update ( void  )
static

struct netif gs_net_if
timers_info_t gs_timers_table[]
static
Initial value:
= {
{0, TCP_TMR_INTERVAL, tcp_tmr},
{0, IP_TMR_INTERVAL, ip_reass_tmr},
{0, ARP_TMR_INTERVAL, etharp_tmr},
}

Referenced by timers_update().