Include definitions for the mini ip.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
Data Structures | |
struct | _IPheader |
IP Header structure. More... | |
struct | arp_header |
ARP header structure. More... | |
struct | eth_packet |
Ethernet packet structure. More... | |
struct | ethernet_header |
Ethernet header structure. More... | |
struct | icmp_echo_header |
ICMP echo header structure. More... | |
Macros | |
#define | ARP_REPLY 0x0002 |
ARP Reply packet. More... | |
#define | ARP_REQUEST 0x0001 |
ARP OP codes. More... | |
#define | ETH_HEADER_SIZE (sizeof(ethernet_header_t)) |
Ethernet header size. More... | |
#define | ETH_IP_HEADER_SIZE (sizeof(ip_header_t)) |
Ethernet IP header size. More... | |
#define | ETH_PROT_APPLETALK 0x8019 |
32923 (0x8019) Appletalk More... | |
#define | ETH_PROT_ARP 0x0806 |
2054 (0x0806) ARP More... | |
#define | ETH_PROT_IP 0x0800 |
Ethernet types. More... | |
#define | ETH_PROT_IPV6 0x86DD |
34525 (0x86DD) IPv6 More... | |
#define | ICMP_ADD_MASK_REP 0x12 |
Address Mask Reply. More... | |
#define | ICMP_ADD_MASK_REQ 0x11 |
Address Mask Request. More... | |
#define | ICMP_ALT_HOST_ADD 0x06 |
Alternate Host Address. More... | |
#define | ICMP_DAT_CONV_ERROR 0x1F |
Datagram Conversion Error. More... | |
#define | ICMP_DEST_UNREACHABLE 0x03 |
Destination Unreachable. More... | |
#define | ICMP_DOM_NAME_REP 0x26 |
Domain Name Reply. More... | |
#define | ICMP_DOM_NAME_REQ 0x25 |
Domain Name Request. More... | |
#define | ICMP_ECHO_REPLY 0x00 |
ICMP types. More... | |
#define | ICMP_ECHO_REQUEST 0x08 |
Echo Request. More... | |
#define | ICMP_EXP_MOBIL 0x29 |
ICMP for experimental mobility protocols such as Seamoby [RFC4065]. More... | |
#define | ICMP_H_I_A 0x22 |
Here-I-Am (originally meant for IPv6) More... | |
#define | ICMP_INFO_REPLY 0x10 |
Information Reply. More... | |
#define | ICMP_INFO_REQ 0x0F |
Information Request. More... | |
#define | ICMP_MOB_HOST_RED 0x20 |
Mobile Host Redirect. More... | |
#define | ICMP_MOB_REG_REP 0x24 |
Mobile Registration Reply. More... | |
#define | ICMP_MOB_REG_REQ 0x23 |
Mobile Registration Request. More... | |
#define | ICMP_PARAM_PB 0x0C |
Parameter Problem: Bad IP header. More... | |
#define | ICMP_PHOTURIS 0x28 |
Photuris, Security failures. More... | |
#define | ICMP_REDIR_MESSAGE 0x05 |
Redirect Message. More... | |
#define | ICMP_ROUTER_ADV 0x09 |
Router Advertisement. More... | |
#define | ICMP_ROUTER_SOL 0x0A |
Router Solicitation. More... | |
#define | ICMP_SKIP_ALGO_PROT 0x27 |
SKIP Algorithm Discovery Protocol, Simple Key-Management for Internet Protocol. More... | |
#define | ICMP_SOURCE_QUENCH 0x04 |
Source Quench. More... | |
#define | ICMP_TIME_EXC 0x0B |
Time Exceeded. More... | |
#define | ICMP_TIMESTAMP 0x0D |
Timestamp. More... | |
#define | ICMP_TIMESTAMP_REP 0x0E |
Timestamp Reply. More... | |
#define | ICMP_TRACEROUTE 0x1E |
Traceroute. More... | |
#define | ICMP_W_A_Y 0x21 |
Where-Are-You (originally meant for IPv6) More... | |
#define | IP_PROT_ICMP 1 |
IP protocols code. More... | |
#define | IP_PROT_IP 4 |
#define | IP_PROT_TCP 6 |
#define | IP_PROT_UDP 17 |
#define | SWAP16(x) (((x & 0xff) << 8) | (x >> 8)) |
Swap 2 bytes of a word. More... | |
Typedefs | |
typedef struct arp_header | arp_header_t |
ARP header structure. More... | |
typedef struct eth_packet | eth_packet_t |
Ethernet packet structure. More... | |
typedef struct ethernet_header | ethernet_header_t |
Ethernet header structure. More... | |
typedef struct icmp_echo_header | icmp_echo_header_t |
ICMP echo header structure. More... | |
typedef struct _IPheader | ip_header_t |
IP Header structure. More... | |
typedef struct arp_header * | p_arp_header_t |
typedef struct eth_packet * | p_eth_packet_t |
typedef struct ethernet_header * | p_ethernet_header_t |
typedef struct icmp_echo_header * | p_icmp_echo_header_t |
typedef struct _IPheader * | p_ip_header_t |
#define ARP_REPLY 0x0002 |
ARP Reply packet.
Referenced by emac_process_arp_packet().
#define ARP_REQUEST 0x0001 |
#define ETH_HEADER_SIZE (sizeof(ethernet_header_t)) |
Ethernet header size.
Referenced by emac_process_arp_packet(), emac_process_eth_packet(), and emac_process_ip_packet().
#define ETH_IP_HEADER_SIZE (sizeof(ip_header_t)) |
Ethernet IP header size.
Referenced by emac_process_ip_packet().
#define ETH_PROT_APPLETALK 0x8019 |
32923 (0x8019) Appletalk
#define ETH_PROT_ARP 0x0806 |
2054 (0x0806) ARP
Referenced by emac_process_eth_packet().
#define ETH_PROT_IP 0x0800 |
#define ETH_PROT_IPV6 0x86DD |
34525 (0x86DD) IPv6
#define ICMP_ADD_MASK_REP 0x12 |
Address Mask Reply.
#define ICMP_ADD_MASK_REQ 0x11 |
Address Mask Request.
#define ICMP_ALT_HOST_ADD 0x06 |
Alternate Host Address.
#define ICMP_DAT_CONV_ERROR 0x1F |
Datagram Conversion Error.
#define ICMP_DEST_UNREACHABLE 0x03 |
Destination Unreachable.
#define ICMP_DOM_NAME_REP 0x26 |
Domain Name Reply.
#define ICMP_DOM_NAME_REQ 0x25 |
Domain Name Request.
#define ICMP_ECHO_REPLY 0x00 |
#define ICMP_ECHO_REQUEST 0x08 |
Echo Request.
Referenced by emac_process_ip_packet().
#define ICMP_EXP_MOBIL 0x29 |
ICMP for experimental mobility protocols such as Seamoby [RFC4065].
#define ICMP_H_I_A 0x22 |
Here-I-Am (originally meant for IPv6)
#define ICMP_INFO_REPLY 0x10 |
Information Reply.
#define ICMP_INFO_REQ 0x0F |
Information Request.
#define ICMP_MOB_HOST_RED 0x20 |
Mobile Host Redirect.
#define ICMP_MOB_REG_REP 0x24 |
Mobile Registration Reply.
#define ICMP_MOB_REG_REQ 0x23 |
Mobile Registration Request.
#define ICMP_PARAM_PB 0x0C |
Parameter Problem: Bad IP header.
#define ICMP_PHOTURIS 0x28 |
Photuris, Security failures.
#define ICMP_REDIR_MESSAGE 0x05 |
Redirect Message.
#define ICMP_ROUTER_ADV 0x09 |
Router Advertisement.
#define ICMP_ROUTER_SOL 0x0A |
Router Solicitation.
#define ICMP_SKIP_ALGO_PROT 0x27 |
SKIP Algorithm Discovery Protocol, Simple Key-Management for Internet Protocol.
#define ICMP_SOURCE_QUENCH 0x04 |
Source Quench.
#define ICMP_TIME_EXC 0x0B |
Time Exceeded.
#define ICMP_TIMESTAMP 0x0D |
Timestamp.
#define ICMP_TIMESTAMP_REP 0x0E |
Timestamp Reply.
#define ICMP_TRACEROUTE 0x1E |
Traceroute.
#define ICMP_W_A_Y 0x21 |
Where-Are-You (originally meant for IPv6)
#define IP_PROT_ICMP 1 |
IP protocols code.
Referenced by emac_display_ip_packet(), and emac_process_ip_packet().
#define IP_PROT_IP 4 |
Referenced by emac_display_ip_packet().
#define IP_PROT_TCP 6 |
Referenced by emac_display_ip_packet().
#define IP_PROT_UDP 17 |
Referenced by emac_display_ip_packet().
#define SWAP16 | ( | x | ) | (((x & 0xff) << 8) | (x >> 8)) |
Swap 2 bytes of a word.
Referenced by emac_icmp_checksum(), emac_process_arp_packet(), emac_process_eth_packet(), and emac_process_ip_packet().
typedef struct arp_header arp_header_t |
ARP header structure.
typedef struct eth_packet eth_packet_t |
Ethernet packet structure.
typedef struct ethernet_header ethernet_header_t |
Ethernet header structure.
typedef struct icmp_echo_header icmp_echo_header_t |
ICMP echo header structure.
typedef struct _IPheader ip_header_t |
IP Header structure.
typedef struct arp_header * p_arp_header_t |
typedef struct eth_packet * p_eth_packet_t |
typedef struct ethernet_header * p_ethernet_header_t |
typedef struct icmp_echo_header * p_icmp_echo_header_t |
typedef struct _IPheader * p_ip_header_t |