#include <stdbool.h>
#include <stdint.h>
#include "tal.h"
#include "tal_internal.h"
#include "tal_helper_2.h"
#include "ieee_const.h"
#include "app_init.h"
#include "perf_api.h"
#include "perf_api_serial_handler.h"
#include "common_sw_timer.h"
#include "tal_generic.h"
#include "user_interface.h"
Functions | |
static void | app_timers_init (void) |
static void | configuration_mode_selection (trx_id_t trx) |
Checks whether Configuration Mode is selected or not. More... | |
void | init_after_disconnect (trx_id_t trx) |
Function to perform initialization task after disconnect request. More... | |
void | init_state_init (trx_id_t trx, void *arg) |
Initialization task for INIT STATE. More... | |
Variables | |
uint8_t | APP_TIMER_TO_RX_LED_OFF |
uint8_t | APP_TIMER_TO_TX |
uint8_t | APP_TIMER_TO_TX_LED_OFF |
uint8_t | T_APP_TIMER |
uint8_t | T_APP_TIMER_RANGE_RF09 |
uint8_t | T_APP_TIMER_RANGE_RF24 |
|
static |
References app_alert(), APP_TIMER_TO_RX_LED_OFF, APP_TIMER_TO_TX, APP_TIMER_TO_TX_LED_OFF, STATUS_OK, sw_timer_get_id(), T_APP_TIMER, T_APP_TIMER_RANGE_RF09, and T_APP_TIMER_RANGE_RF24.
Referenced by init_state_init().