Data Structures | |
struct | app_payload_t |
application payload frame structure More... | |
struct | crc_set_req_t |
CRC set request frame structure to change the peer node's CRC settings. More... | |
struct | crc_set_rsp_t |
CRC set response frame structure to send the status of crc_set_req. More... | |
struct | crc_stat_req_t |
CRC status request frame structure to request the peer node's CRC settings. More... | |
struct | crc_stat_rsp_t |
CRC status response frame structure to send the peer node's CRC settings. More... | |
struct | data_pkt_range_test_t |
Data packet frame structure to send data in Range Measurement mode. More... | |
struct | div_set_req_t |
Antenna Diversity set request frame structure to change the peer node's antenna diversity settings. More... | |
struct | div_set_rsp_t |
Antenna Diversity set response frame structure to send the status of div_set_req. More... | |
struct | div_stat_req_t |
Antenna Diversity status request frame structure to request the peer node's antenna diversity settings. More... | |
struct | div_stat_rsp_t |
Antenna Diversity status response frame structure to send the peer node's antenna diversity settings. More... | |
union | general_pkt_t |
Union of all request and and response structures. More... | |
struct | peer_conf_t |
Peer confirm frame structure used in Peer Search process. More... | |
struct | peer_info_rsp_t |
Peer information response frame structure to send the peer details. More... | |
struct | peer_req_t |
Peer request frame structure used in Peer Search process. More... | |
struct | peer_rsp_t |
Peer response frame structure used in Peer Search process. More... | |
struct | range_tx_t |
struct | remote_test_req_t |
Remote Test Start Request Structure. More... | |
struct | result_req_t |
Result request frame structure to request the results of the PER test. More... | |
struct | result_rsp_t |
Result response frame structure to send the results of the PER test. More... | |
struct | set_parm_req_t |
Set paramter Request frame structure to set the the parameters like channel on peer node. More... | |
Macros | |
#define | REMOTE_MSG_BUF_SIZE (116) |
#define REMOTE_MSG_BUF_SIZE (116) |
Referenced by send_remote_cmd(), and send_remote_reply_cmd().