Microchip® Advanced Software Framework

nwk_config.h File Reference

This module includes the Buffer and timer configuration for RF4Control stack.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "ieee_const.h"

Macros

#define DEVICE_TYPE_LIST_SIZE   3
 
#define NUMBER_OF_CH_AG_TIMERS   1
 
#define NUMBER_OF_LARGE_STACK_BUFS   (5)
 
#define NUMBER_OF_NWK_TIMERS
 
#define NUMBER_OF_PROFILE_TIMERS   1
 
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
 
#define NWKC_VENDOR_IDENTIFIER   (0x1014)
 
#define NWKC_VENDOR_STRING   "ATMEL " /* 7 characters ! */
 
#define PBP_TIMER   1
 
#define PROFILE_ID_LIST_SIZE   7
 
#define RF4CE   5
 
#define TOTAL_STACK_TIMERS
 

#define RF4CE   5