Microchip® Advanced Software Framework

parc_callback.c File Reference

SAM4L PARC driver (callback).

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <parc.h>
#include <parc_callback.h>
#include <sysclk.h>

Functions

void _parc_interrupt_handler (void)
 
void PARC_Handler (void)
 
enum status_code parc_register_callback (struct parc_module *const module, parc_callback_t const callback_func, enum parc_callback_type callback_type)
 Register a PARC interrupt callback function. More...
 
enum status_code parc_unregister_callback (struct parc_module *const module, enum parc_callback_type callback_type)
 Unregister a PARC interrupt callback. More...
 

Variables

struct parc_moduleparc_module_instance
 

void PARC_Handler ( void  )

PARC interrupt entry handler.

References _parc_interrupt_handler().

struct parc_module* parc_module_instance