ADCIFB example driver for AVR32 UC3.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_example.h"
Macros | |
#define | EXAMPLE_TARGET_CLK_ADC_FREQ_HZ 1500000 |
Internal ADCIFB CLK_ADC clock frequency, in Hz. More... | |
Functions | |
int | main (void) |
Main function - init and loop to display ADC values. More... | |
#define EXAMPLE_TARGET_CLK_ADC_FREQ_HZ 1500000 |
Internal ADCIFB CLK_ADC clock frequency, in Hz.
Referenced by main().
int main | ( | void | ) |
Main function - init and loop to display ADC values.
References adcifb_channels_enable(), adcifb_configure(), adcifb_configure_trigger(), adcifb_get_last_data(), adcifb_is_drdy(), adcifb_is_ready(), adcifb_start_conversion_sequence(), delay_ms, EXAMPLE_TARGET_CLK_ADC_FREQ_HZ, gpio_enable_module(), gpio_tgl_gpio_pin(), init_dbg_rs232(), PASS, print_dbg(), print_dbg_hex(), adcifb_opt_t::resolution, sysclk_get_pba_hz(), and sysclk_init().