Microchip® Advanced Software Framework

uc3l-ek-touch-demo Directory Reference

Directories

directory  conf
 
directory  qdebug
 

Files

file  demo.c
 This file contains the demo main functions.
 
file  demo.h
 Interface of the demo main functions.
 
file  avr32/applications/uc3l-ek-touch-demo/QDebugSettings.h
 
file  avr32/applications/uc3l-ek-touch-demo/touch_api_at32uc3l.h
 
file  avr32/applications/uc3l-ek-touch-demo/touch_config_at32uc3l.h
 
file  uc3l-ek-touch-demo.c
 This file contains the AT32UC3L-EK demonstration application that interfaces with QTouchStudio and controls the LEDs with the touch sensors.