Microchip® Advanced Software Framework

uc3-l0_xplained-demo Directory Reference

Files

file  avr32/applications/uc3-l0_xplained-demo/QDebugSettings.h
 Touch library debug interface configuration.
 
file  touch.c
 UC3-L0 Xplained demo touch handler.
 
file  avr32/applications/uc3-l0_xplained-demo/touch_config_at32uc3l.h
 Touch library configuration.
 
file  uc3-l0_xplained_demo.c
 UC3-L0 Xplained demo application that reads the board temperature sensor and changes the color of the board RGB LED based on touch input.
 
file  uc3-l0_xplained_demo.h
 UC3-L0 Xplained demonstration application.