Class B Test files
The following files are taken from Application Note 1610:
Common
classb_rtc_common.h
Settings for the Real Time Counter.
classb_rtc_common.c
Optional driver for the Real Time Counter.
error_handler.h
Macros and definitions related to error handlers and configurable actions.
Analog I/O
classb_analog.h
Header file with settings for the ADC and DAC.
classb_analog.c
ADC and DAC test.
CRC Test
classb_crc.h
Header file with settings for the CRC tests.
classb_crc_sw.h
Header file for software implementation of CRC.
classb_crc_sw.c
Software implementation of CRC.
classb_crc_hw.h
Header file for the CRC hardware module.
classb_crc_hw.c
Driver for the CRC hardware module.
CPU Register Test
classb_cpu.h
Header file with settings for the CPU registers test.
classb_cpu_gcc.c
Register test (GCC compiler).
CPU Frequency Test
classb_freq.h
Header file with settings for the frequency test
classb_freq.c
ISR and routine for checking the CPU frequency.
Interrupt frequency monitor
classb_interrupt_monitor.h
Header file with settings for the interrupt monitor.
classb_interrupt_monitor.c
Functions related to the interrupt monitor.
SRAM MarchX Test
classb_sram.h
Header file with settings for the SRAM test.
classb_sram.c
Internal SRAM test.
Watchdog Timer Test
classb_wdt_test.h
Header file with settings for the WDT test.
classb_wdt_test.c
WDT test that executes after reset.
Generated on Sat Mar 5 2022 00:03:53 for Class B example for XMEGA-A3BU Xplained by
1.8.5