Microchip® Advanced Software Framework

itg3200.h File Reference

InvenSense ITG-3200 digital triaxial gyroscope.

This module implements a driver for the InvenSense ITG-3200 digital 3-axis MEMS gyroscope. The ITG-3200 provides digital-output x-, y-, and z-axis angular rate sensor readings with a sensitivity of 16 LSBs per deg/sec and a full-scale range of +/-2000 deg/sec.

The ITG-3200 consists of the following key blocks and functions:

 - Three-axis MEMS rate gyroscope sensors with individual 16-bit
   ADCs and signal conditioning

 - I2C serial communications interface

 - Clocking

 - Sensor Data Registers

 - Interrupts

 - Digital-Output Temperature Sensor

 - Bias and LDO

 - Charge Pump

 - Three-Axis MEMS Gyroscope with 16-bit ADCs and Signal Conditioning

The ITG-3200 consists of three independent vibratory MEMS gyroscopes, which detect rotational rate about the X (roll), Y (pitch), and Z (yaw) axes. When the gyros are rotated about any of the sense axes, the Coriolis Effect causes a deflection that is detected by a capacitive pickoff. The resulting signal is amplified, demodulated, and filtered to produce a voltage that is proportional to the angular rate. This voltage is digitized using individual on-chip 16-bit Analog-to-Digital Converters (ADCs) to sample each axis.

The full-scale range of the gyro sensors is preset to +/-2000 degrees per second (deg/sec). The ADC output rate is programmable up to a maximum of 8,000 samples per second down to 3.9 samples per second, and user-selectable low-pass filters enable a wide range of cut-off frequencies.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Macros

#define ITG3200_TWI_ADDR   (0x68)
 
#define TEMP_COUNTS_PER_DEG_C   (280) /* counts per degree C */
 
#define TEMP_OFFSET   (-13200) /* temperature sensor offset */
 
#define TEMP_REF_DEG   (35) /* reference temp (degrees C) */
 
#define ITG3200_WHOAMI   (0x00) /* chip ID - I2C address */
 HMC5883L Register Addresses. More...
 
#define ITG3200_SMPLRT_DIV   (0x15) /* sample rate divider */
 
#define ITG3200_DLPF_FS   (0x16) /* full scale & dig low pass */
 
#define ITG3200_INT_CFG   (0x17) /* interrupt config */
 
#define ITG3200_INT_STATUS   (0x1a) /* interrupt status */
 
#define ITG3200_TEMP_OUT_H   (0x1b) /* temperature out - MSB */
 
#define ITG3200_TEMP_OUT_L   (0x1c) /* temperature out - LSB */
 
#define ITG3200_GYRO_XOUT_H   (0x1d) /* gyro X out - MSB */
 
#define ITG3200_GYRO_XOUT_L   (0x1e) /* gyro X out - LSB */
 
#define ITG3200_GYRO_YOUT_H   (0x1f) /* gyro Y out - MSB */
 
#define ITG3200_GYRO_YOUT_L   (0x20) /* gyro Y out - LSB */
 
#define ITG3200_GYRO_ZOUT_H   (0x21) /* gyro Z out - MSB */
 
#define ITG3200_GYRO_ZOUT_L   (0x22) /* gyro Z out - LSB */
 
#define ITG3200_PWR_MGM   (0x3e) /* power management */
 
#define ITG3200_ID_VAL   (ITG3200_TWI_ADDR)
 HMC5883L Register Bit Definitions. More...
 
#define DLPF_CFG_256HZ   (0x00) /* 256Hz low pass b/w */
 
#define DLPF_CFG_188HZ   (0x01) /* 188Hz low pass b/w */
 
#define DLPF_CFG_98HZ   (0x02) /* 98Hz low pass b/w */
 
#define DLPF_CFG_42HZ   (0x03) /* 42Hz low pass b/w */
 
#define DLPF_CFG_20HZ   (0x04) /* 20Hz low pass b/w */
 
#define DLPF_CFG_10HZ   (0x05) /* 10Hz low pass b/w */
 
#define DLPF_CFG_5HZ   (0x06) /* 5Hz low pass b/w */
 
#define DLPF_CFG_2100HZ   (0x07) /* 2.1KHz low pass b/w */
 
#define FS_SEL_2000   (0x18) /* +/- 2000 deg/sec full scale */
 
#define INT_CFG_RAW_RDY_EN   (0x01) /* data available interrupt */
 
#define INT_CFG_ITG_RDY_EN   (0x04) /* device ready int */
 
#define INT_CFG_ANYRD_2CLEAR   (0x10) /* clr latch on any reg read */
 
#define INT_CFG_LATCH_INT_EN   (0x20) /* latch until int cleared */
 
#define INT_CFG_OPEN   (0x40) /* open drain for int output */
 
#define INT_CFG_ACTL   (0x80) /* int is active low */
 
#define INT_STATUS_RAW_DATA_RDY   (0x01) /* raw data is ready */
 
#define INT_STATUS_ITG_RDY   (0x04) /* device (PLL) is ready */
 
#define PWR_MGM_CLK_SEL_INT   (0x00) /* internal oscillator */
 
#define PWR_MGM_CLK_SEL_X   (0x01) /* PLL w/ X gyro reference */
 
#define PWR_MGM_CLK_SEL_Y   (0x02) /* PLL w/ Y gyro reference */
 
#define PWR_MGM_CLK_SEL_Z   (0x03) /* PLL w/ Z gyro reference */
 
#define PWR_MGM_CLK_SEL_EXT_32K   (0x04) /* PLL w/ external 32.768 KHz */
 
#define PWR_MGM_CLK_SEL_EXT_19M   (0x05) /* PLL w/ external 19.2 MHz */
 
#define PWR_MGM_STBY_ZG   (0x08) /* put Z gyro in standby mode */
 
#define PWR_MGM_STBY_YG   (0x10) /* put Y gyro in standby mode */
 
#define PWR_MGM_STBY_XG   (0x20) /* put X gyro in standby mode */
 
#define PWR_MGM_SLEEP   (0x40) /* enable low power sleep mode */
 
#define PWR_MGM_H_RESET   (0x80) /* reset device */
 

Functions

bool itg3200_init (sensor_t *, int)
 InvenSense ITG-3200 gyroscope driver initialization. More...
 

#define DLPF_CFG_10HZ   (0x05) /* 10Hz low pass b/w */
#define DLPF_CFG_188HZ   (0x01) /* 188Hz low pass b/w */
#define DLPF_CFG_20HZ   (0x04) /* 20Hz low pass b/w */
#define DLPF_CFG_2100HZ   (0x07) /* 2.1KHz low pass b/w */
#define DLPF_CFG_256HZ   (0x00) /* 256Hz low pass b/w */
#define DLPF_CFG_42HZ   (0x03) /* 42Hz low pass b/w */

Referenced by itg3200_default_init().

#define DLPF_CFG_5HZ   (0x06) /* 5Hz low pass b/w */
#define DLPF_CFG_98HZ   (0x02) /* 98Hz low pass b/w */
#define FS_SEL_2000   (0x18) /* +/- 2000 deg/sec full scale */
#define INT_CFG_ACTL   (0x80) /* int is active low */
#define INT_CFG_ANYRD_2CLEAR   (0x10) /* clr latch on any reg read */

Referenced by imu3000_event(), and itg3200_event().

#define INT_CFG_ITG_RDY_EN   (0x04) /* device ready int */
#define INT_CFG_LATCH_INT_EN   (0x20) /* latch until int cleared */

Referenced by imu3000_event(), and itg3200_event().

#define INT_CFG_OPEN   (0x40) /* open drain for int output */
#define INT_CFG_RAW_RDY_EN   (0x01) /* data available interrupt */

Referenced by imu3000_event(), and itg3200_event().

#define INT_STATUS_ITG_RDY   (0x04) /* device (PLL) is ready */
#define INT_STATUS_RAW_DATA_RDY   (0x01) /* raw data is ready */
#define ITG3200_DLPF_FS   (0x16) /* full scale & dig low pass */
#define ITG3200_GYRO_XOUT_H   (0x1d) /* gyro X out - MSB */

Referenced by itg3200_get_rotation().

#define ITG3200_GYRO_XOUT_L   (0x1e) /* gyro X out - LSB */
#define ITG3200_GYRO_YOUT_H   (0x1f) /* gyro Y out - MSB */
#define ITG3200_GYRO_YOUT_L   (0x20) /* gyro Y out - LSB */
#define ITG3200_GYRO_ZOUT_H   (0x21) /* gyro Z out - MSB */
#define ITG3200_GYRO_ZOUT_L   (0x22) /* gyro Z out - LSB */
#define ITG3200_ID_VAL   (ITG3200_TWI_ADDR)

HMC5883L Register Bit Definitions.

Referenced by itg3200_default_init().

#define ITG3200_INT_CFG   (0x17) /* interrupt config */

Referenced by itg3200_event().

#define ITG3200_INT_STATUS   (0x1a) /* interrupt status */

Referenced by itg3200_init().

#define ITG3200_PWR_MGM   (0x3e) /* power management */
#define ITG3200_SMPLRT_DIV   (0x15) /* sample rate divider */
#define ITG3200_TEMP_OUT_H   (0x1b) /* temperature out - MSB */

Referenced by itg3200_get_temperature().

#define ITG3200_TEMP_OUT_L   (0x1c) /* temperature out - LSB */
#define ITG3200_TWI_ADDR   (0x68)
#define ITG3200_WHOAMI   (0x00) /* chip ID - I2C address */

HMC5883L Register Addresses.

Referenced by itg3200_default_init(), and itg3200_device_id().

#define PWR_MGM_CLK_SEL_EXT_19M   (0x05) /* PLL w/ external 19.2 MHz */
#define PWR_MGM_CLK_SEL_EXT_32K   (0x04) /* PLL w/ external 32.768 KHz */
#define PWR_MGM_CLK_SEL_INT   (0x00) /* internal oscillator */
#define PWR_MGM_CLK_SEL_X   (0x01) /* PLL w/ X gyro reference */
#define PWR_MGM_CLK_SEL_Y   (0x02) /* PLL w/ Y gyro reference */
#define PWR_MGM_CLK_SEL_Z   (0x03) /* PLL w/ Z gyro reference */
#define PWR_MGM_H_RESET   (0x80) /* reset device */
#define PWR_MGM_SLEEP   (0x40) /* enable low power sleep mode */
#define PWR_MGM_STBY_XG   (0x20) /* put X gyro in standby mode */
#define PWR_MGM_STBY_YG   (0x10) /* put Y gyro in standby mode */
#define PWR_MGM_STBY_ZG   (0x08) /* put Z gyro in standby mode */
#define TEMP_COUNTS_PER_DEG_C   (280) /* counts per degree C */
#define TEMP_OFFSET   (-13200) /* temperature sensor offset */
#define TEMP_REF_DEG   (35) /* reference temp (degrees C) */

bool itg3200_init ( sensor_t sensor,
int  resvd 
)

InvenSense ITG-3200 gyroscope driver initialization.

This is the main initialization function for the ITG-3200 device.

Parameters
sensorAddress of a sensor device descriptor.
resvdReserved value.
Returns
bool true if the sensor is ready for use, else false.

References ARRAYSIZE, band_table, sensor_hal::bandwidth, sensor_hal::burst_addr, sensor_desc::drv, sensor_device_t::func, sensor_desc::hal, itg3200_default_init(), itg3200_event(), ITG3200_FS_RANGE, ITG3200_INT_STATUS, itg3200_ioctl(), itg3200_isr(), itg3200_read(), ITG3200_RESOLUTION, sensor_hal::mcu_sigint, sensor_hal::range, sensor_funcs_t::read, sensor_hal::resolution, sensor_hal::sample_rate, SENSOR_CAPS_3_AXIS, SENSOR_CAPS_AUX_TEMP, sensor_irq_connect(), SENSOR_UNITS_deg_per_sec, SENSOR_VENDOR_INVENSENSE, and status.