Microchip® Advanced Software Framework

led_example.c File Reference
#include <compiler.h>
#include <sysclk.h>
#include <board.h>
#include <gpio.h>
#include "conf_example.h"
#include "conf_board.h"

Macros

#define INTERVAL_MS   80
 

Functions

void light_single_led (uint8_t led_pin)
 
int main (void)
 

#define INTERVAL_MS   80

Referenced by main().

void light_single_led ( uint8_t  led_pin)

References gpio_set_pin_group_high, and gpio_set_pin_low.

Referenced by main().

int main ( void  )