Microchip® Advanced Software Framework

unit_tests/memories_initialization_xmega.c File Reference

Initialization of memories (XMEGA)

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "asf.h"
#include "memories_initialization.h"

Macros

#define BOARD_EBI_SDRAM_INITDLY   (100 * 2 * sysclk_get_per2_hz() / 1000000)
 SDRAM initialization delay in number of CLKper2 cycles (100 us) More...
 
#define BOARD_EBI_SDRAM_REFRESH   (16 * 2 * sysclk_get_per2_hz() / 1000000)
 SDRAM refresh interval in number of CLKper2 cycles (16 us) More...
 

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

#define BOARD_EBI_SDRAM_INITDLY   (100 * 2 * sysclk_get_per2_hz() / 1000000)

SDRAM initialization delay in number of CLKper2 cycles (100 us)

Referenced by memories_initialization().

#define BOARD_EBI_SDRAM_REFRESH   (16 * 2 * sysclk_get_per2_hz() / 1000000)

SDRAM refresh interval in number of CLKper2 cycles (16 us)

Referenced by memories_initialization().

void memories_initialization ( void  )

Initialize the memories used by examples.

Referenced by main().