#include "stack_config.h"
#include "tal_timer_config.h"
#include "mac_config.h"
#include "node_config.h"
#include "rf4ce.h"
#include "zrc.h"
#include "common_nvm.h"
#include "conf_nvm.h"
#define APP_CAPABILITIES |
Referenced by handle_input(), and nlme_start_confirm().
#define APP_USER_STRING |
#define BOOT_LOADER_SIZE 0 |
#define EE_IEEE_ADDR (0) |
#define IEEE_FLASH_OFFSET (INT_FLASH_END - STACK_FLASH_SIZE + 1) |
#define NUM_SUPPORTED_DEV_TYPES (1) |
#define NUM_SUPPORTED_PROFILES (1) |
Referenced by nlme_start_confirm().
#define NUMBER_OF_APP_TIMERS (1) |
Defines the number of timers used by the application.
#define NUMBER_OF_LARGE_APP_BUFS (0) |
Defines the number of additional large buffers used by the application.
#define NUMBER_OF_SMALL_APP_BUFS (0) |
Defines the number of additional small buffers used by the application.
#define SUPPORTED_CEC_CMDS |
#define SUPPORTED_DEV_TYPE_0 DEV_TYPE_TELEVISION |
Referenced by handle_input(), and nlme_start_confirm().
#define SUPPORTED_DEV_TYPE_1 DEV_TYPE_TELEVISION |
#define SUPPORTED_DEV_TYPE_2 DEV_TYPE_TELEVISION |
#define SUPPORTED_PROFILE_ID_0 PROFILE_ID_ZRC |
Referenced by handle_input(), and nlme_start_confirm().
#define SUPPORTED_PROFILE_ID_1 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_2 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_3 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_4 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_5 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_6 PROFILE_ID_ZRC |
#define TOTAL_NUMBER_OF_BUFS |
#define TOTAL_NUMBER_OF_LARGE_BUFS |
Defines the total number of large buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_SMALL_BUFS |
Defines the total number of small buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_TIMERS (NUMBER_OF_APP_TIMERS + TOTAL_STACK_TIMERS) |
Defines the total number of timers used by the application and the layers below.
#define TOTAL_STACK_TIMERS |
#define USER_STRING_AVAILABLE true |
#define WDT_TIMEOUT_PERIOD WDT_TO_4S |
#define WDT_WAKEUP_INTERVAL WDT_TO_1S |
#define WDT_WAKEUP_INTERVAL_US (1000000) /* micro seconds */ |