Microchip® Advanced Software Framework

icmp.h File Reference
#include "lwip/opt.h"
#include "lwip/pbuf.h"
#include "lwip/ip_addr.h"
#include "lwip/netif.h"

Data Structures

struct  icmp_echo_hdr
 This is the standard ICMP header only that the u32_t data is split to two u16_t like ICMP echo needs it. More...
 

Macros

#define ICMP_DUR   3 /* destination unreachable */
 
#define ICMP_ECHO   8 /* echo */
 
#define ICMP_ER   0 /* echo reply */
 
#define ICMP_IR   16 /* information reply */
 
#define ICMP_IRQ   15 /* information request */
 
#define icmp_port_unreach(isipv6, pbuf)
 
#define ICMP_PP   12 /* parameter problem */
 
#define ICMP_RD   5 /* redirect */
 
#define ICMP_SQ   4 /* source quench */
 
#define ICMP_TE   11 /* time exceeded */
 
#define ICMP_TS   13 /* timestamp */
 
#define ICMP_TSR   14 /* timestamp reply */
 
#define ICMPH_CODE(hdr)   ((hdr)->code)
 
#define ICMPH_CODE_SET(hdr, c)   ((hdr)->code = (c))
 
#define ICMPH_TYPE(hdr)   ((hdr)->type)
 
#define ICMPH_TYPE_SET(hdr, t)   ((hdr)->type = (t))
 Combines type and code to an u16_t. More...
 

Enumerations

enum  icmp_dur_type {
  ICMP_DUR_NET = 0,
  ICMP_DUR_HOST = 1,
  ICMP_DUR_PROTO = 2,
  ICMP_DUR_PORT = 3,
  ICMP_DUR_FRAG = 4,
  ICMP_DUR_SR = 5
}
 
enum  icmp_te_type {
  ICMP_TE_TTL = 0,
  ICMP_TE_FRAG = 1
}
 

Variables

PACK_STRUCT_BEGIN struct
icmp_echo_hdr 
PACK_STRUCT_STRUCT
 

#define ICMP_DUR   3 /* destination unreachable */
#define ICMP_ECHO   8 /* echo */
#define ICMP_ER   0 /* echo reply */
#define ICMP_IR   16 /* information reply */
#define ICMP_IRQ   15 /* information request */
#define icmp_port_unreach (   isipv6,
  pbuf 
)
#define ICMP_PP   12 /* parameter problem */
#define ICMP_RD   5 /* redirect */
#define ICMP_SQ   4 /* source quench */
#define ICMP_TE   11 /* time exceeded */
#define ICMP_TS   13 /* timestamp */
#define ICMP_TSR   14 /* timestamp reply */
#define ICMPH_CODE (   hdr)    ((hdr)->code)
#define ICMPH_CODE_SET (   hdr,
 
)    ((hdr)->code = (c))
#define ICMPH_TYPE (   hdr)    ((hdr)->type)
#define ICMPH_TYPE_SET (   hdr,
 
)    ((hdr)->type = (t))

Combines type and code to an u16_t.

Enumerator
ICMP_DUR_NET 
ICMP_DUR_HOST 
ICMP_DUR_PROTO 
ICMP_DUR_PORT 
ICMP_DUR_FRAG 
ICMP_DUR_SR 
Enumerator
ICMP_TE_TTL 
ICMP_TE_FRAG 

PACK_STRUCT_BEGIN struct icmp_echo_hdr PACK_STRUCT_STRUCT