Atmel Development Board Clock Configuration (ASF)
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | F_CPU (EXAMPLE_CPUCLK_HZ) |
System Clock Configuration | |
The QDebug protocol USART clock settings are available in QDebug/Serial.h. When modifying the EXAMPLE_CPUCLK_HZ clock, care must be taken to modify the TARGET_PBA_FREQ_HZ and TARGET_CPU_FREQ_HZ defines in the Serial.h file for the QDebug protocol to work correctly. | |
#define | EXAMPLE_CPUCLK_HZ (48000000UL) |
MCU Clock Configuration (Hertz) More... | |
#define | EXAMPLE_TARGET_DFLL_FREQ_HZ (96000000UL) |
DFLL target frequency (Hertz) More... | |
#define | EXAMPLE_TARGET_MCUCLK_FREQ_HZ (48000000UL) |
MCU clock target frequency (Hertz) More... | |
#define | EXAMPLE_TARGET_PBACLK_FREQ_HZ (48000000UL) |
PBA clock target frequency (Hertz) More... | |
#define EXAMPLE_CPUCLK_HZ (48000000UL) |
MCU Clock Configuration (Hertz)
Referenced by init_system(), and local_start_highfreq_clock().
#define EXAMPLE_TARGET_DFLL_FREQ_HZ (96000000UL) |
DFLL target frequency (Hertz)
#define EXAMPLE_TARGET_MCUCLK_FREQ_HZ (48000000UL) |
MCU clock target frequency (Hertz)
#define EXAMPLE_TARGET_PBACLK_FREQ_HZ (48000000UL) |
PBA clock target frequency (Hertz)
#define F_CPU (EXAMPLE_CPUCLK_HZ) |