Microchip® Advanced Software Framework

scif_uc3l.c File Reference
#include "compiler.h"
#include "scif_uc3l.h"

Data Structures

union  u_avr32_scif_dfll0conf_t
 
union  u_avr32_scif_dfll0ssg_t
 
union  u_avr32_scif_oscctrl0_t
 
union  u_avr32_scif_oscctrl32_t
 

Macros

#define SCIF_DFLL_COARSE_MAX   (AVR32_SCIF_COARSE_MASK >> AVR32_SCIF_COARSE_OFFSET)
 
#define SCIF_DFLL_FINE_HALF   (1 << (AVR32_SCIF_DFLL0CONF_FINE_SIZE-1))
 
#define SCIF_DFLL_FINE_MAX   (AVR32_SCIF_FINE_MASK >> AVR32_SCIF_FINE_OFFSET)
 

Enumerations

enum  scif_dfll_mode_t {
  SCIF_DFLL0_MODE_OPENLOOP = 0,
  SCIF_DFLL0_MODE_CLOSEDLOOP
}
 DFLL Control Functions. More...
 

Functions

long int scif_configure_osc_crystalmode (scif_osc_t osc, unsigned int fcrystal)
 Configure an oscillator in crystal mode. More...
 
long int scif_configure_osc_extmode (scif_osc_t osc)
 Configure an external clock as input clock. More...
 
long int scif_dfll0_closedloop_configure_and_start (const scif_gclk_opt_t *gc_dfllif_ref_opt, unsigned long long target_freq_hz, bool enable_ssg)
 Depending on the target frequency, compute the DFLL configuration parameters and start the DFLL0 in closed loop mode. More...
 
long int scif_dfll0_closedloop_start (const scif_dfll_closedloop_conf_t *pdfllconfig)
 Configure and start the DFLL0 in closed loop mode. More...
 
long int scif_dfll0_openloop_start (const scif_dfll_openloop_conf_t *pdfllconfig)
 Configure and start the DFLL0 in open loop mode. More...
 
long int scif_dfll0_openloop_start_auto (unsigned long TargetFreqkHz)
 Automatic configuration and start of the DFLL0 in open loop mode. More...
 
long int scif_dfll0_openloop_stop (void)
 Stop the DFLL0 in open loop mode. More...
 
long int scif_dfll0_openloop_updatefreq (const scif_dfll_openloop_conf_t *pdfllconfig)
 Update the frequency of the DFLL0 in open loop mode. More...
 
long int scif_dfll0_ssg_enable (scif_dfll_ssg_conf_t *pssg_conf)
 Configure and enable the SSG. More...
 
void scif_disable_rc32out (void)
 Un-force the RC32 signal from being output on the dedicated pin (PA20) More...
 
long int scif_enable_osc (scif_osc_t osc, unsigned int startup, bool wait_for_ready)
 Enable an oscillator with a given startup time. More...
 
long int scif_gc_enable (unsigned int gclk)
 Enable a generic clock. More...
 
long int scif_gc_setup (unsigned int gclk, scif_gcctrl_oscsel_t clk_src, unsigned int diven, unsigned int divfactor)
 Setup a generic clock. More...
 
bool scif_is_osc_ready (scif_osc_t osc)
 Is an oscillator stable and ready to be used as clock source? More...
 
long int scif_pclksr_statushigh_wait (unsigned long statusMask)
 Backup Registers Functions. More...
 
long int scif_start_gclk (unsigned int gclk, const scif_gclk_opt_t *opt)
 Generic Clock Functions. More...
 
long int scif_start_osc (scif_osc_t osc, const scif_osc_opt_t *opt, bool wait_for_ready)
 Interrupt Functions. More...
 
long int scif_start_osc32 (const scif_osc32_opt_t *opt, bool wait_for_ready)
 OSC32 Functions. More...
 
void scif_start_rc120M (void)
 Calibration Functions. More...
 
void scif_start_rc32k (void)
 32kHz internal RCosc (RC32K) Functions More...
 
long int scif_stop_gclk (unsigned int gclk)
 Stop a generic clock. More...
 
long int scif_stop_osc (scif_osc_t osc)
 Stop an oscillator. More...
 
long scif_stop_osc32 ()
 Stop the OSC32 oscillator. More...
 
void scif_stop_rc120M (void)
 Stop the 120MHz internal RCosc (RC120M) clock. More...
 
void scif_stop_rc32k (void)
 Stop the 32kHz internal RCosc (RC32K) clock. More...
 

#define SCIF_DFLL_COARSE_MAX   (AVR32_SCIF_COARSE_MASK >> AVR32_SCIF_COARSE_OFFSET)
#define SCIF_DFLL_FINE_HALF   (1 << (AVR32_SCIF_DFLL0CONF_FINE_SIZE-1))
#define SCIF_DFLL_FINE_MAX   (AVR32_SCIF_FINE_MASK >> AVR32_SCIF_FINE_OFFSET)

DFLL Control Functions.

The different DFLL0 modes

Enumerator
SCIF_DFLL0_MODE_OPENLOOP 
SCIF_DFLL0_MODE_CLOSEDLOOP