Data Structures | |
struct | sha204_send_and_receive_parameters |
This structure contains the parameters for the sha204c_send_and_receive function. More... | |
Macros | |
#define | SHA204_BUFFER_POS_DATA (1) |
buffer index of first data byte in data response More... | |
#define | SHA204_BUFFER_POS_STATUS (1) |
buffer index of status byte in status response More... | |
#define | SHA204_CMD_SIZE_MAX ((uint8_t) 84) |
maximum size of command packet (CheckMac) More... | |
#define | SHA204_CMD_SIZE_MIN ((uint8_t) 7) |
minimum number of bytes in command (from count byte to second CRC byte) More... | |
#define | SHA204_COMMAND_EXEC_MAX (69) |
< compiler dependent definitions More... | |
#define | SHA204_CRC_SIZE ((uint8_t) 2) |
number of CRC bytes More... | |
#define | SHA204_STATUS_BYTE_COMM ((uint8_t) 0xFF) |
communication error More... | |
#define | SHA204_STATUS_BYTE_EXEC ((uint8_t) 0x0F) |
command execution error More... | |
#define | SHA204_STATUS_BYTE_PARSE ((uint8_t) 0x03) |
command parse error More... | |
#define | SHA204_STATUS_BYTE_WAKEUP ((uint8_t) 0x11) |
status byte after wake-up More... | |
Functions | |
void | sha204c_calculate_crc (uint8_t length, uint8_t *data, uint8_t *crc) |
This function calculates CRC. More... | |
uint8_t | sha204c_send_and_receive (struct sha204_send_and_receive_parameters *args) |
This function runs a communication sequence: Append CRC to tx buffer, send command, delay, and verify response after receiving it. More... | |
uint8_t | sha204c_wakeup (uint8_t *response) |
This function wakes up a SHA204 device and receives a response. More... | |
#define SHA204_BUFFER_POS_DATA (1) |
buffer index of first data byte in data response
Referenced by main(), and test_all_devices().
#define SHA204_BUFFER_POS_STATUS (1) |
buffer index of status byte in status response
Referenced by main(), sha204c_send_and_receive(), and sha204c_wakeup().
#define SHA204_CMD_SIZE_MAX ((uint8_t) 84) |
maximum size of command packet (CheckMac)
#define SHA204_CMD_SIZE_MIN ((uint8_t) 7) |
minimum number of bytes in command (from count byte to second CRC byte)
Referenced by main(), sha204m_check_parameters(), and sha204m_execute().
#define SHA204_COMMAND_EXEC_MAX (69) |
< compiler dependent definitions
< declarations that are common to all interface implementations maximum command delay
Referenced by sha204c_wakeup(), and sha204m_execute().
#define SHA204_CRC_SIZE ((uint8_t) 2) |
number of CRC bytes
Referenced by sha204c_check_crc(), sha204c_send_and_receive(), sha204c_wakeup(), sha204m_execute(), and sha204m_write().
#define SHA204_STATUS_BYTE_COMM ((uint8_t) 0xFF) |
communication error
Referenced by sha204c_send_and_receive().
#define SHA204_STATUS_BYTE_EXEC ((uint8_t) 0x0F) |
command execution error
Referenced by sha204c_send_and_receive().
#define SHA204_STATUS_BYTE_PARSE ((uint8_t) 0x03) |
command parse error
Referenced by sha204c_send_and_receive().
#define SHA204_STATUS_BYTE_WAKEUP ((uint8_t) 0x11) |
status byte after wake-up
Referenced by sha204c_wakeup().