#include <asf.h>
#include <conf_timeout.h>
#include <conf_example.h>
|
int | main (void) |
| Timeout example 2 main application routine. More...
|
|
#define DEBOUNCE_TICKS (50 * TIMEOUT_TICK_HZ / 1000) |
Length of debounce timeout, in ticks.
Referenced by main().
Enum to get timeout index.
Enumerator |
---|
DEBOUNCE_TIMEOUT |
|
Timeout example 2 main application routine.
References board_init(), button_pressed(), cpu_irq_enable, DEBOUNCE_TICKS, DEBOUNCE_TIMEOUT, gpio_pin_is_low, gpio_set_pin_group_high, gpio_toggle_pin, pmic_init(), sysclk_init(), timeout_init(), timeout_start_singleshot(), and timeout_test_and_clear_expired().