Macros | |
#define | MII_10_FDX (1u << 6) |
10BASE-T Full Duplex Support More... | |
#define | MII_10_HDX (1u << 5) |
10BASE-T Support More... | |
#define | MII_ACK (1u << 14) |
Acknowledge. More... | |
#define | MII_AN_IEEE_802_3 0x0001 |
Selector: 4 to 0, Protocol Selection Bits. More... | |
#define | MII_FCS (1u << 10) |
Reserved: 12 to 11, Write as 0, ignore on read. More... | |
#define | MII_NP (1u << 15) |
Next page Indication. More... | |
#define | MII_RF (1u << 13) |
Remote Fault. More... | |
#define | MII_T4 (1u << 9) |
100BASE-T4 Support More... | |
#define | MII_TX_FDX (1u << 8) |
100BASE-TX Full Duplex Support More... | |
#define | MII_TX_HDX (1u << 7) |
100BASE-TX Support More... | |
#define MII_10_FDX (1u << 6) |
10BASE-T Full Duplex Support
Referenced by ethernet_phy_auto_negotiate().
#define MII_10_HDX (1u << 5) |
10BASE-T Support
Referenced by ethernet_phy_auto_negotiate().
#define MII_ACK (1u << 14) |
Acknowledge.
#define MII_AN_IEEE_802_3 0x0001 |
Selector: 4 to 0, Protocol Selection Bits.
Referenced by ethernet_phy_auto_negotiate().
#define MII_FCS (1u << 10) |
Reserved: 12 to 11, Write as 0, ignore on read.
Flow Control Support
#define MII_NP (1u << 15) |
Next page Indication.
#define MII_RF (1u << 13) |
Remote Fault.
#define MII_T4 (1u << 9) |
100BASE-T4 Support
#define MII_TX_FDX (1u << 8) |
100BASE-TX Full Duplex Support
Referenced by ethernet_phy_auto_negotiate().
#define MII_TX_HDX (1u << 7) |
100BASE-TX Support
Referenced by ethernet_phy_auto_negotiate().