#include <usbc_device.h>
Data Fields | |
union { | |
uint32_t bk_ctrl_stat | |
struct sam_usbc_udesc_bk_ctrl_stat_t BK_CTRL_STAT | |
}; | |
union { | |
uint32_t ep_ctrl_stat | |
struct sam_usbc_udesc_ep_ctrl_stat_t EP_CTRL_STAT | |
}; | |
union { | |
uint32_t sizes | |
struct sam_usbc_udesc_sizes_t SIZES | |
}; | |
uint8_t * | endpoint_pipe_address |
union { ... } |
union { ... } |
union { ... } |
uint32_t usb_desc_table_t::bk_ctrl_stat |
struct sam_usbc_udesc_bk_ctrl_stat_t usb_desc_table_t::BK_CTRL_STAT |
uint8_t* usb_desc_table_t::endpoint_pipe_address |
uint32_t usb_desc_table_t::ep_ctrl_stat |
struct sam_usbc_udesc_ep_ctrl_stat_t usb_desc_table_t::EP_CTRL_STAT |
struct sam_usbc_udesc_sizes_t usb_desc_table_t::SIZES |
uint32_t usb_desc_table_t::sizes |