Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Applications and Examples

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

Applications

AT32UC3C DFU Bootloader
Bluetooth (SPP Profile) with Cybercom Stack Application for uc3c_ek
UC3C CAN and LIN Loopbacks Application for uc3c_ek
UC3C Fractal Display using the FPU Application for uc3c_ek
UC3C Scope Meter And Filtering Application for uc3c_ek

Examples

ACIFA Example for UC3C_EK
ADCIFA Example 1 for UC3C_EK
AST Example 1 for UC3C_EK
AST Example 2 for UC3C_EK
AT42QT1060 Example for UC3C_EK
Basic SD/MMC/SDIO card example for UC3C-EK
CAN Stack Example 1 for UC3C-EK
CAN Stack Example 2 for UC3C-EK
Common API for Chip Reset Cause Access / Example for UC3C-EK
Common API for Clocks Control / Example 1 for UC3C-EK
Common API for Clocks Control / Example 2 for UC3C-EK
Common API for Clocks Control / Example 3 for UC3C-EK
Common API for Controlling a TWI Module / Master Mode Example for UC3C-EK
Common API for Sleep Management / Example for UC3C-EK
CPU Cycle Counter Example for UC3C_EK
CPU MPU Example 1 for UC3C_EK
CPU SAU Example for UC3C_EK
DACIFB Example 1 for UC3C_EK
DACIFB Example 2 for UC3C_EK
DataFlash AT45DBX Example for UC3C_EK (from ASF V1)
Display ET024006DHU Example for UC3C_EK
Display ET024006DHU Example2 for UC3C_EK
EIC Example1 for UC3C_EK
EIC Example2 for UC3C_EK
FAT File System Example 1 for UC3C-EK
FAT File System Example 2 for UC3C-EK
FLASHC Example for uc3c_ek
FREQ Example for UC3C_EK
GPIO Local BUS Example for UC3C_EK
GPIO Peripheral Bus Example for UC3C_EK
graphic library example for the UC3C-EK
HMATRIX Example1 for uc3c_ek
INTC Example for UC3C_EK
LIN Stack Example for UC3C-EK
MDMA Example for UC3C_EK
PDCA Example for UC3C-EK
PEVC Example 1 for uc3c_ek
PEVC Example 2 for uc3c_ek
PEVC Example 3 for uc3c_ek
PWM4 Example for uc3c_ek
QDEC Example for UC3C_EK
QTouch Method Example Application on STK600-RCUC3C0
Resitive Touch Example for UC3C_EK
SD/MMC using SPI Example for UC3C_EK
SDRAM MT48LC16M16A2TG7E Example for uc3c_ek
Shared AVR API for SPI Master Mode / Example for UC3C-EK
TC Example 1 for UC3C_EK
TC Example 2 for UC3C_EK
TC Example 3 for UC3C_EK
TWIM Master Example for uc3c_ek
TWIS Slave Example for uc3c_ek
UC3A Components memory EEPROM AT24Cxx Example for uc3c_ek
USART Example for UC3C_EK
USB Device CDC Example for uc3c_ek
USB Device HID Generic for uc3c_ek
USB Device HID Mouse for uc3c_ek
USB Device Mass Storage for UC3C-EK with FreeRTOS
USB Device Mass Storage for uc3c_ek
USB Device Vendor Class example for uc3c_ek
USB Dual Role (Device and Host) HID mouse for uc3c_ek
USB Host CDC for UC3C-EK
USB Host HID mouse for uc3c_ek
USB Host MSC and HID mouse for uc3c_ek
USB Host MSC for uc3c_ek
USB Standard I/O Example for uc3c_ek
WDT4 Example for UC3C_EK
Widget library example for the UC3C-EK