Microchip® Advanced Software Framework

qdebugtransport.c File Reference

QDebug transport layer.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "touch_api_at32uc3l.h"
#include "qdebug.h"
#include "qdebugtransport.h"
#include "QDebugSettings.h"

Functions

uint8_t GetChar (void)
 
void Init_Buffers (void)
 
void PutChar (uint8_t data)
 
void PutInt (uint16_t data)
 
uint8_t Receive_Message (void)
 
uint8_t RxHandler (uint8_t c)
 
void Send_Message (void)
 

Variables

uint8_t RX_Buffer [RX_BUFFER_SIZE]
 
uint16_t RX_index
 
uint8_t SequenceH =0
 
uint8_t SequenceL =0
 
uint8_t TX_Buffer [TX_BUFFER_SIZE]
 
uint16_t TX_index =4
 

uint8_t GetChar ( void  )
void Init_Buffers ( void  )

References i, MESSAGE_START, RX_Buffer, RX_index, TX_Buffer, and TX_index.

Referenced by QDebug_Init().

void PutInt ( uint16_t  data)
uint8_t Receive_Message ( void  )
uint8_t RxHandler ( uint8_t  c)

uint16_t RX_index
uint8_t SequenceH =0

Referenced by QDebug_SendData(), and Send_Message().

uint8_t SequenceL =0

Referenced by Send_Message().

uint8_t TX_Buffer[TX_BUFFER_SIZE]
uint16_t TX_index =4