Here is a list of all struct and union fields with links to the structures/unions they belong to:
- v -
- val
: qspi_inst_frame_t::_qspiinst_frame
, gmac_rx_descriptor::gmac_rx_addr
, gmac_tx_descriptor::gmac_tx_status
, _ov_reg
, gmac_rx_descriptor::gmac_rx_status
, nm_command
- valid_reponse_code
: scsi_request_sense_data
- value
: usb_cdc_control_signal_t
, usb_cdc_notify_serial_state_t
, att_desired_type
, att_uuid_type
, _union_type
- value_handle
: at_ble_characteristic_found_t
- value_init_len
: at_ble_characteristic_t
- value_max_len
: at_ble_characteristic_t
- value_permissions
: at_ble_characteristic_t
- value_size
: att_desired_type
, att_uuid_type
- variant_ID
: mxt_info_object
- vendor_id
: scsi_inquiry_data
- ver
: EFUSEProdStruct
- version
: scsi_inquiry_data
, sd_mmc_card
, mxt_info_object
- vpol
: isi_config_t