Microchip® Advanced Software Framework

_Lora Struct Reference

#include <lorawan_private.h>

Data Fields

bool abpJoinStatus
 
uint8_t abpJoinTimerId
 
uint8_t ackTimeoutTimerId
 
ActivationParameters_t activationParameters
 
uint16_t adrAckCnt
 
uint8_t aggregatedDutyCycle
 
void * appHandle
 
uint8_t automaticReplyTimerId
 
uint8_t batteryLevel
 
appCbParams_t cbPar
 
ClassCParams classCParams
 
uint8_t counterAdrAckDelay
 
uint8_t counterRepetitionsConfirmedUplink
 
uint8_t counterRepetitionsUnconfirmedUplink
 
uint8_t crtMacCmdIndex
 
bool cryptoDeviceEnabled
 
uint8_t currentDataRate
 
uint8_t deftxPower
 
uint16_t devNonce
 
DevTime_t devTime
 
ecrConfig_t ecrConfig
 
uint8_t edClass
 
uint8_t edClassesSupported
 
bool enableRxcWindow
 
uint32_t evtmask
 
FCnt_t fCntDown
 
FCnt_t fCntUp
 
FeaturesSupported_t featuresSupported
 
IsmBand_t ismBand
 
bool isTransactionDone
 
uint8_t joinAccept1TimerId
 
uint8_t joinAccept2TimerId
 
uint32_t joinNonce
 
JoinReqinfo_t joinreqinfo
 
uint16_t lastPacketLength
 
LorawanLBT_t lbt
 
LinkAdrResp_t linkAdrResp
 
uint8_t linkCheckGwCnt
 
uint8_t linkCheckMargin
 
uint8_t linkCheckTimerId
 
LorawanMacStatus_t lorawanMacStatus
 
LorawanCommands_t macCommands [MAX_NB_CMD_TO_PROCESS]
 
bool macInitialized
 
LorawanMacKeys_t macKeys
 
LorawanStatus_t macStatus
 
uint8_t maxChannels
 
uint8_t maxDataRate
 
uint8_t maxFcntPdsUpdateValue
 
uint8_t maxRepetitionsConfirmedUplink
 
uint8_t maxRepetitionsUnconfirmedUplink
 
LorawanMcastParams_t mcastParams
 
uint8_t minDataRate
 
uint8_t offset
 
uint32_t periodForLinkCheck
 
ProtocolParams_t protocolParameters
 
uint8_t radioClkStableDelay
 
ReceiveWindowParameters_t receiveWindow1Parameters
 
uint8_t receiveWindow1TimerId
 
ReceiveWindowParameters_t receiveWindow2Parameters
 
uint8_t receiveWindow2TimerId
 
ReceiveWindowParameters_t receiveWindowCParameters
 
bool retransmission
 
bool rx2DelayExpired
 
StackVersion_t stackVersion
 
uint8_t syncWord
 
uint8_t transmissionErrorTimerId
 
uint8_t txPower
 
uint8_t unconfirmedRetransmisionTimerId
 

bool _Lora::abpJoinStatus
uint8_t _Lora::abpJoinTimerId
uint8_t _Lora::ackTimeoutTimerId
ActivationParameters_t _Lora::activationParameters
uint16_t _Lora::adrAckCnt
uint8_t _Lora::aggregatedDutyCycle
void* _Lora::appHandle
uint8_t _Lora::automaticReplyTimerId
uint8_t _Lora::batteryLevel
appCbParams_t _Lora::cbPar
ClassCParams _Lora::classCParams
uint8_t _Lora::counterAdrAckDelay
uint8_t _Lora::counterRepetitionsConfirmedUplink
uint8_t _Lora::counterRepetitionsUnconfirmedUplink
uint8_t _Lora::crtMacCmdIndex
bool _Lora::cryptoDeviceEnabled
uint8_t _Lora::currentDataRate
uint8_t _Lora::deftxPower
uint16_t _Lora::devNonce
DevTime_t _Lora::devTime
ecrConfig_t _Lora::ecrConfig
uint8_t _Lora::edClass
uint8_t _Lora::edClassesSupported
bool _Lora::enableRxcWindow
uint32_t _Lora::evtmask
FCnt_t _Lora::fCntDown
FCnt_t _Lora::fCntUp
FeaturesSupported_t _Lora::featuresSupported
IsmBand_t _Lora::ismBand
bool _Lora::isTransactionDone
uint8_t _Lora::joinAccept1TimerId
uint8_t _Lora::joinAccept2TimerId
uint32_t _Lora::joinNonce
JoinReqinfo_t _Lora::joinreqinfo
uint16_t _Lora::lastPacketLength
LorawanLBT_t _Lora::lbt
LinkAdrResp_t _Lora::linkAdrResp
uint8_t _Lora::linkCheckGwCnt
uint8_t _Lora::linkCheckMargin
uint8_t _Lora::linkCheckTimerId
LorawanMacStatus_t _Lora::lorawanMacStatus
bool _Lora::macInitialized
LorawanMacKeys_t _Lora::macKeys
LorawanStatus_t _Lora::macStatus
uint8_t _Lora::maxChannels
uint8_t _Lora::maxDataRate
uint8_t _Lora::maxFcntPdsUpdateValue
uint8_t _Lora::maxRepetitionsConfirmedUplink
uint8_t _Lora::maxRepetitionsUnconfirmedUplink
LorawanMcastParams_t _Lora::mcastParams
uint8_t _Lora::minDataRate
uint8_t _Lora::offset
uint32_t _Lora::periodForLinkCheck
ProtocolParams_t _Lora::protocolParameters
uint8_t _Lora::radioClkStableDelay
ReceiveWindowParameters_t _Lora::receiveWindow1Parameters
uint8_t _Lora::receiveWindow1TimerId
ReceiveWindowParameters_t _Lora::receiveWindow2Parameters
uint8_t _Lora::receiveWindow2TimerId
ReceiveWindowParameters_t _Lora::receiveWindowCParameters
bool _Lora::retransmission
bool _Lora::rx2DelayExpired
StackVersion_t _Lora::stackVersion
uint8_t _Lora::syncWord
uint8_t _Lora::transmissionErrorTimerId
uint8_t _Lora::txPower
uint8_t _Lora::unconfirmedRetransmisionTimerId